COMPANY HEADER
Print Back
C-SPAW2220-307N1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A C-SPAW2220-307N1

Series

N/A C-SPAW

Base to Bore Centerline

N/A 4.5000 in

Bore Diameter

N/A 3.4380 in

Bore Type

N/A Round

Housing Material

N/A Ductile Iron

Locking Device

N/A Adapter Mount

UPC Code

N/A 4547359036558

Mounting Type

N/A 2-Bolt Base