COMPANY HEADER
Print Back
CBM045055035 45 mm x 55 mm x 35 mm Cast
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905208942

Manufacturer Part Number

N/A CBM045055035

Bearing Material

N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660)

Bore Diameter

N/A 45 mm

Operating Temperature Range

N/A -450 to 500 ÂșC

Overall Length

N/A 35 mm

Outside Diameter

N/A 55 mm

Series

N/A CBM

Sleeve Bearing Type

N/A Plain Sleeve

Weight

N/A 0.5450 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting cast bronze bearings are machined from continuous cast C93200 (SAE 660) bronze for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our standard bearing line features over 900 sizes, carried in stock at Motion Industries or Bunting Bearings.
  • These standards provide off-the-shelf economy for most applications, and may be easily resized, oil grooved, or graphite to meet special requirements.
  • In addition to standard sleeve (plain) bearings, see your local Motion Industries Branch for: Machined to print bearings Precision finished bearings Grease or oil grooved bearings Graphite-filled grooved bearings Graphite-filled plug type bearings Special alloy bearings