Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905228674 |
Manufacturer Part Number |
N/A EXEP182440 |
Bearing Material |
N/A Powdered Metal |
Bore Diameter |
N/A 1.1251 in |
Material Specification |
N/A Society of Automotive Engineers (SAE) 841 Extra |
Maximum V Value |
N/A 1200 sfpm |
Maximum P Value |
N/A 2000 |
Maximum PV Value |
N/A 50000 |
Operating Temperature Range |
N/A -40 to 460 ºF |
Outside Diameter |
N/A 1.50 in |
Overall Length |
N/A 2.5000 in |
Series |
N/A EXEP |
Sleeve Bearing Type |
N/A Plain Sleeve |
Weight |
N/A 0.01 lb |
Features & Benefits |
N/A
|