COMPANY HEADER
Print Back
BVT122002 Vespel Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905089039

Manufacturer Part Number

N/A BVT122002

Bearing Material

N/A Vespel

Inside Diameter

N/A 0.7500 in

Maximum V Value

N/A 3000 sfpm

Maximum P Value

N/A 4900

Maximum PV Value

N/A 300000

Operating Temperature [Min]

N/A -400 ºF

Outside Diameter

N/A 1.25 in

Series

N/A BVT

Thickness

N/A 0.1250 in