COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 0403-06-06

Prop 65

N/A Yes

Adapter Type

N/A Plug & Nut

End 1 Size

N/A 3/8 in

End 1 Style

N/A Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 9/16-18

Weight

N/A 0.04 lb