COMPANY HEADER
Print Back
801360 FMCBE-70-14 14 mm
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801360

Actuation

N/A Air/Air

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 10.590 cm³

Brake Air Chamber Volume when Worn Out

N/A 17.040 cm³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 2.80 kW

Clutch Air Chamber Volume when New

N/A 10.590 cm³

Clutch Air Chamber Volume when Worn Out

N/A 17.040 cm³

Clutch Facing Edge Color Code

N/A Red

Clutch Facing Type

N/A Standard Coefficient

Clutch Peak Thermal Input Rate

N/A 2.80 kW

Combination Type

N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake

Combined Continuous Thermal Dissipation

N/A 0.08 kW

Finish

N/A Machined Aluminum

Frame Size

N/A D71C

Input Shaft Diameter

N/A 14 mm

UPC Code

N/A 662284245531

Maximum Speed

N/A 3600 rpm

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 10 N·m

Maximum Static Clutch Torque

N/A 10 N·m

Open or Enclosed Design

N/A Enclosed

Output Shaft Diameter

N/A 14 mm

Overhung Load Capacity

N/A 32 kg

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A FMCBE

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 12.5 lb

Features & Benefits

Features & Benefits

N/A Enclosed, Air Engaged, Clutch Brake with Optional Input Shaft and Feet