COMPANY HEADER
Print Back
913140 5H100 Coupling, SGL FLEX, T
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 913140

Bore Size

N/A 1.9375 to 4.9375 in

Bore Style

N/A External Taper Lock #4545

For Use With

N/A 5H100P Series Clutches

Finish

N/A Nickel Plated

Kits

N/A 913141 (Single Flex Disc Pack)

Maximum Angular Misalignment

N/A 3.0 ยบ

Maximum Axial Float

N/A 0.155 in

Maximum Parallel Misalignment

N/A 0.026 in

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 151.50 lb

Features & Benefits

Features & Benefits

N/A Coupling bolts to the clutch pilot to allow shaft to shaft coupling

General Information

General Information

N/A External bushing insertion for open end applications. Taper Lock bushings are sold separately.