COMPANY HEADER
Print Back
964356 Controller, Tension TC900V
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964356

Contact Rating

N/A Auto Trigger (Input) Splice (Input) Tension Error (Output)

Function

N/A Load Cell Controller

Alternating Current (AC) Input Voltage at 50/60 Hertz (Hz)

N/A 100 to 240 V

Analog Inputs

N/A 2 Tension Sensor Inputs External Set Point and Manual Level Roll Diameter

Digital Inputs

N/A Auto Start Diameter Encoder Estop Splice

For Use With

N/A Tension Control Systems

Mounting Type

N/A Panel Mount

Open or Enclosed Design

N/A Enclosed

Outputs

N/A 4 to 20 mA and 0 to 10 VDC, Meter Output

Overall Height

N/A 6.50 in

Overall Length

N/A 10.24 in

Overall Width

N/A 10.75 in

Parts Category

N/A Controls Panels Sensors

Series

N/A TC920V

Temperature Range

N/A 32 to 122 ºF

Features & Benefits

Features & Benefits

N/A
  • Panel mount with integral control panel and display
  • Easy to install into existing equipment

General Information

General Information

N/A Uses load cells to precisely measure and control tension.