Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 911999 |
Accuracy (±) |
N/A 1.50 % |
Cable Length |
N/A 16 ft |
For Use With |
N/A Pneumatic Clutches and Brakes |
UPC Code |
N/A 662284164511 |
Mounting Type |
N/A Base Mount |
Output Voltage |
N/A 400 mV |
Parts Category |
N/A Controls Panels Sensors |
Rating |
N/A European Conformity (CE) |
Sensor Type |
N/A Linear Variable Differential Transformer |
Series |
N/A MB25A |
Temperature Range |
N/A 14 to 140 ºF |
Weight |
N/A 9 lb |
Load |
N/A 220 lb |
Tare Load |
N/A 110 lb |