Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 964518 |
Cable Length |
N/A 5 m |
Direct Current (DC) Input Voltage |
N/A 24 V |
For Use With |
N/A Pneumatic Clutches and Brakes |
Tolerance for Direct Current (DC) Input Voltage |
N/A ± 6 V |
UPC Code |
N/A 662284312851 |
Mounting Type |
N/A Bracket |
Outputs |
N/A 0 to 10 VDC in Clockwise Direction |
Parts Category |
N/A Controls Panels Sensors |
Rating |
N/A European Conformity (CE) Ingress Protection (IP65) Restriction of Hazardous Substances (RoHS) |
Sensor |
N/A Hall Effect |
Sensor Range |
N/A ± 30º Rotation |
Sensor Type |
N/A Shaft Angle |
Shaft Diameter |
N/A 6 mm |
Temperature Range |
N/A -40 to 200 ºF |
Weight |
N/A 1.33 lb |