COMPANY HEADER
Print Back
835200 BC288A Brake Air Engaged
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 835200

Approximate Brake Facing Life

N/A 780 hp·hr

Brake Air Chamber Volume when New

N/A 0.624 in³

Brake Air Chamber Volume when Worn Out

N/A 3.039 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 17.6 in²

Brake Facing Type

N/A High Coefficient

Brake Peak Thermal Input Rate

N/A 44.00 hp

Brake Response Factor

N/A 0.072

Brake Series

N/A BC Caliper

Disc Thickness

N/A Unlimited

Disc Working Radius

N/A WR=D/2-1.062 in. for 16.000 in. or Larger Discs

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 835271

Finish

N/A Black Oxide

Function

N/A Stopping, Holding, and Tensioning

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque with a 24.000 Inch (in) Disc

N/A 4000 in·lb

Mounting Configuration

N/A Foot Mounted

Open or Enclosed Design

N/A Open

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 835272

Recommended Control

N/A 940011 (3-Way Normally Open (N.O.)) 940012 (3-Way Normally Closed (N.C.)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 psi) 940021 (3-Way 5 to 100 psi)

Static Torque Capacity

N/A Up to 8800 lb·ft

Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi)

N/A 365 lb·ft

Weight

N/A 18 lb

Features & Benefits

Features & Benefits

N/A
  • BC Model Caliper Brakes provide static torque capacity up to 8800 in. Lbs. at 80 psi with 24 inch disc
  • Air actuated caliper spacing is adjustable to fit 0.188 to 1.500 inch wide rotating discs and linear traveling devices
  • Optional discs available from 16 to 24 inch diameter
  • Disc speeds up to 2800 rpm
  • Quick-Detach (QD) bushing compatible for shaft sizes up to 3.875 inches
  • Disc must be ordered separately
  • Quick-Detach (QD) bushing is customer furnished
  • Check with Motion Industries for Quick-Detach (QD) bushing torque ratings