COMPANY HEADER
Print Back
933617 BD Brake, Spring/Hydraulic Actuate
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 933617

Model Number

N/A BD

Actuation

N/A Spring/Hydraulic

Approximate Brake Facing Life

N/A 1276 hp·hr

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 31.0 in²

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 77.00 hp

Brake Series

N/A BD Caliper

Disc Thickness

N/A 1.00 in

Disc Working Radius

N/A WR=D/2-1.437 in. for 12.000 in. or Larger Discs

Dynamic Torque Factor (Broken In)

N/A 1867 lb·ft

Dynamic Torque Factor (Out of Box)

N/A 1334 lb·ft

Engagement

N/A Spring Engaged

Release

N/A Hydraulic

Facing Kit

N/A 933599

Finish

N/A Black Oxide

Function

N/A Stopping, Holding, and Tensioning

Maximum Pressure

N/A 1500 psi

Maximum Static Brake Torque with a 24.000 Inch (in) Disc

N/A 21698 in·lb

Minimum Release Pressure

N/A 75 psi

Mounting Configuration

N/A Foot Mounted

Number of Mounting Holes

N/A 4

Open or Enclosed Design

N/A Open

Port Size

N/A 3/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 933598

Static Torque Factor (Broken-In)

N/A 2054 lb·ft

Static Torque Factor (Out of Box)

N/A 1416 lb·ft

Weight

N/A 66.00 lb

Restrictions

N/A Consult Nexen for Use in Cyclic Applications

Disc Speed with 14 Inch (in) Disc

N/A Up to 3200 rpm

Features & Benefits

Features & Benefits

N/A
  • Spring Actuated Actuators mount on either side of the brake
  • Hydraulic connections can be rotated 360 degrees around actuator axis
  • Shoes are mounted with detent pins for quick replacement
  • SPC shoes fit on BD Model Caliper Brakes for longer life and higher peak input rate
  • All pivot points have life lubricated bearings
  • Optional discs from 12 to 24 inch diameters
  • Quick-Detach (QD) Bushing compatible, for shaft sizes up to 3.875 inches

General Information

General Information

N/A Consult Motion Industries for use in cyclic applications.