COMPANY HEADER
Print Back
835001 MDL DB Caliper
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 835001

Model Number

N/A DB

Approximate Brake Facing Life

N/A 1866 hp·hr

Brake Air Chamber Volume when New

N/A 0.400 in³

Brake Air Chamber Volume when Worn Out

N/A 0.750 in³

Brake Facing Edge Color Code

N/A Green

Brake Facing Effective Area

N/A 12.6 in²

Brake Facing Type

N/A Low Coefficient

Brake Peak Thermal Input Rate

N/A 31.00 hp

Brake Response Factor

N/A 0.022

Brake Series

N/A DB Caliper

Disc Thickness

N/A 0.25 in

Disc Working Radius

N/A WR=D/2-0.750 in. for 10.000 in. or Larger Discs

Disc Speed

N/A Up to 4500 rpm

Element Type

N/A Caliper Only

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 835601

Finish

N/A Black Oxide

Function

N/A Stopping, Holding, and Tensioning

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque with a 16.000 Inch (in) Disc

N/A 642 in·lb

Torque Capacity with 16 Inch (in) Disc

N/A 1200 lb·in

Mounting Configuration

N/A Foot Mounted

Number of Mounting Holes

N/A 4

Open or Enclosed Design

N/A Open

Pneumatic/Hydraulic Port Size

N/A 0.125 in

Pneumatic/Hydraulic Port Type

N/A National Pipe Thread (NPT)

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 940011 (3-Way Normally Open (N.O.)) 940012 (3-Way Normally Closed (N.C.)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 psi) 940021 (3-Way 5 to 100 psi)

Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi)

N/A 86 lb·ft

Weight

N/A 7.50 lb

Features & Benefits

Features & Benefits

N/A
  • Brake torque may be doubled or tripled by adding brake calipers
  • Arc contoured shoe provides large friction area for greater facing life and stability
  • Mounts in any position with a "T" Bracket
  • Disc hubs use Quick-Detach (QD) bushing "SK" for shaft sizes from 0.500 to 2.125 inches (Standard Keyway)
  • Optional air hose assembly comes with required fittings and hose for both air inlets
  • Disc, Hub & Air Hose are all ordered separately

General Information

General Information

N/A Air engaged spring released caliper brakes. Brake Torque = Working Radius x Torque Factor. Caliper with T shaped mounting bracket. WR=D/2-0.750 for 10 in or larger discs.