Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 835093 |
Model Number |
N/A DB |
Approximate Brake Facing Life |
N/A 746 hp·hr |
Brake Air Chamber Volume when New |
N/A 0.400 in³ |
Brake Air Chamber Volume when Worn Out |
N/A 0.750 in³ |
Brake Facing Edge Color Code |
N/A Purple |
Brake Facing Type |
N/A High Coefficient |
Brake Peak Thermal Input Rate |
N/A 31.00 hp |
Brake Series |
N/A DB Caliper |
Disc Thickness |
N/A 0.25 in |
Disc Working Radius |
N/A WR=D/2-0.750 in. for 10 in. or Larger Discs |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide |
Maximum Pressure |
N/A 80 psi |
Maximum Static Brake Torque |
N/A 1456 in·lb |
UPC Code |
N/A 662284197267 |
Open or Enclosed Design |
N/A Open |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) |
N/A 202 lb·ft |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 7.63 lb |