COMPANY HEADER
Print Back
835132
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 835132

Accessory Bushing

N/A 819200 (FWB 0.750 in), 819300 (FWB 0.875 in), 819400 (FWB 1.000 in), 820000 (FWB Blank Bore)

Approximate Brake Facing Life

N/A 500 hp·hr

Brake Air Chamber Volume when New

N/A 0.372 in³

Brake Air Chamber Volume when Worn Out

N/A 0.609 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 8.0 in²

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 16.00 hp

Brake Response Factor

N/A 0.021

Brake Series

N/A TC Caliper Half

Caliper Disc

N/A 855500 (10.000 in) 855600 (12.000 in) 855700 (14.000 in) 855800 (16.000 in)

Controllers

N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535

Disc Thickness

N/A Unlimited

Disc Working Radius

N/A WR=D/2-1.150 in. for 8.000 in. or Larger Discs

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 835112

Finish

N/A Bare Aluminum

Function

N/A Tensioning

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque with a 16.000 Inch (in) Disc

N/A 480 in·lb

Minimum Engagement Pressure

N/A 1 psi

Mounting Configuration

N/A Bracket Mounted

Open or Enclosed Design

N/A Open

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi)

N/A 70 lb·ft

Weight

N/A 1.5 lb

Features & Benefits

Features & Benefits

N/A
  • 3 coefficients of friction facings
  • Diaphragm actuated, spring returned brake for tension control or low cyclic duty applications

General Information

General Information

N/A This is a caliper half (one side), order two caliper halves for two sided disc applications. Ideal for tension control applications.