Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 837450 |
Approximate Brake Facing Life |
N/A 292 hp·hr |
Brake Air Chamber Volume when New |
N/A 2.750 in³ |
Brake Air Chamber Volume when Worn Out |
N/A 38.600 in³ |
Brake Facing Edge Color Code |
N/A Purple |
Brake Facing Effective Area |
N/A 31.0 in² |
Brake Facing Thickness when Worn Out |
N/A 0.16 in |
Brake Facing Type |
N/A High Coefficient |
Brake Peak Thermal Input Rate |
N/A 77.00 hp |
Brake Response Factor |
N/A 0.491 |
Brake Series |
N/A VC500 Caliper |
Disc Thickness |
N/A 0.50 in |
Disc Working Radius |
N/A WR=D/2-1.437 in. for 12.000 in. or Larger Discs |
Dynamic Torque Factor (Broken In) |
N/A 3702 lb·ft |
Dynamic Torque Factor (Out of Box) |
N/A 2645 lb·ft |
Engagement |
N/A Spring Engaged |
Release |
N/A Air Release |
Facing Kit |
N/A 837451 |
Finish |
N/A Black Acrylic Paint |
Function |
N/A Stopping, Holding, and Tensioning |
Maximum Pressure |
N/A 120 psi |
Maximum Static Brake Torque with a 24.000 Inch (in) Disc |
N/A 43023 in·lb |
Minimum Release Pressure |
N/A 60 psi |
Mounting Configuration |
N/A Vertical Mounted |
Open or Enclosed Design |
N/A Open |
Port Size |
N/A 1/4 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Rebuild Kits |
N/A 837452 |
Recommended Control |
N/A 940019 (4-Way Normally Closed (N.C.) 50 to 100 psi) 940020 (4-Way Normally Closed (N.C.) 30 to 100 psi) |
Static Torque Factor (Broken-In) |
N/A 4073 lb·ft |
Static Torque Factor (Out of Box) |
N/A 2808 lb·ft |
Torque Rating |
N/A 4785.9 N·m42,350 lb·in |
Release Pressure |
N/A 60 psi4 bar |
Features & Benefits |
N/A
|