COMPANY HEADER
Print Back
913012
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 913012

Model Number

N/A 5H35PSP-E

Air Chamber Volume

N/A 1.236 in³

Backlash

N/A 0.35 º

Bore Size

N/A 1.1250 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Type

N/A Tooth Clutch

Design

N/A Enclosed

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 18.11 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Nickel Plated

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1350 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 20 psi

Minimum Sprocket Size

N/A 35/40T 40/32T 50/26T 60/22T 80/17T

Minimum Static Torque Capacity

N/A 600 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions at 360 Degree

N/A 1

Pilot Diameter

N/A 3.5000 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.250-20 Holes at 90º on a 4.062 in. Bolt Circle 6, 0.312-18 Holes at 60º on a 4.062 in. Bolt Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP55) National Electrical Manufacturers Association (NEMA) MG1-2006 1.26.6 (Waterproof Machines) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 4.60 lb/in²

Weight

N/A 19.00 lb

Hose Size

N/A 5 in8.25 in

Torque Capacity at 80 Pound per Square Inch (psi)

N/A Up to 3500 lb·in