COMPANY HEADER
Print Back
906703 5H30-1 20 mm Bore, Basic, Metric
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 906703

Model Number

N/A 5H30

Air Chamber Volume

N/A 7.194 cm³

Backlash

N/A 0.38 º

Bore Size

N/A 20 mm

Bore Type

N/A Finished with No Keyway

Clutch Response Factor

N/A 0.060

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Flange Mount

Drive Inertia

N/A 17.55 kg·cm²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Air Chamber Finish

N/A Machined Aluminum

Drive Flange Finish

N/A Black Oxide

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3700 rpm

Maximum Pressure

N/A 6.0 bar

Minimum Engagement Pressure

N/A 1.4 bar

Minimum Static Torque Capacity

N/A 51 N·m

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 91

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 3.69 kg/cm²

Weight

N/A 8 lb