COMPANY HEADER
Print Back
910097 5H35SE 1.125" Bore, Basic, Spring
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 910097

Model Number

N/A 5H35-SE

Air Chamber Volume

N/A 0.492 in³

Backlash

N/A 0.35 º

Bore Size

N/A 1.1250 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Response Factor

N/A 0.067

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Flange Mount

Engagement

N/A Spring Engaged

Release

N/A Air Release

Air Chamber Finish

N/A Machined Aluminum

Flange Finish

N/A Black Oxide

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 3200 rpm

Maximum Pressure

N/A 80 psi

Minimum Release Pressure

N/A 45 psi

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 106

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 11 lb

Hose Size

N/A 8.25 in

Instantaneous Torque

N/A Up to 72,000 lb·in

General Information

General Information

N/A Spring-engaged. Air-released. Instantaneous Torque up to 72,000 lb·in. Maximum Operating Speed up to 3,700 rpm. Bore sizes up to 3.938. Positive engagements in multiple positions. Immediate start-up with no slippage. Versatile mounting capability for bearing supported pulley, sprocket or gear. Use Single and Double Flexible Couplings in-line applications to accommodate misalignment. Designed with tapped mounting holes. Sealed, radial ball bearings. Thru-shaft mounting design uses a full-length keyway. 8.25 inch hose included. Consult Nexen for use in cyclic applications, engagement at differential speeds, or use as a brake. Flange should be mounted to another bearing supported element or rigid plate if used as a holding brake.