COMPANY HEADER
Print Back
911300 5H20P 0.625" Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 911300

Model Number

N/A 5H20P

Air Chamber Volume

N/A 0.250 in³

Backlash

N/A 0.58 º

Bore Size

N/A 5/8 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Response Factor

N/A 0.034

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 2.16 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 4000 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 20 psi

Minimum Sprocket Size

N/A 35/36T 40/28T 50/22T 60/20T

Minimum Static Torque Capacity

N/A 100 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 64

Pilot Diameter

N/A 2.2500 in

Pilot or Drive Flange Bolt Circle Data

N/A 6, 0.190-24 Holes at 60º on a 2.750 in. Bolt Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 0.35 lb/in²

Weight

N/A 7.00 lb

Torque Capacity at 80 Pound per Square Inch (psi)

N/A Up to 14650 lb·in