COMPANY HEADER
Print Back
912800 5H70PSP-1 2.1875" Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 912800

Model Number

N/A 5H70PSP

Air Chamber Volume

N/A 1.731 in³

Backlash

N/A 0.22 º

Bore Size

N/A 2.1875 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 231.64 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 2000 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 20 psi

Minimum Sprocket Size

N/A 100/24T 120/21T 140/19T 60/38T 80/29T

Minimum Static Torque Capacity

N/A 4360 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions at 360 Degree

N/A 1

Pilot Diameter

N/A 5.7500 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.500-13 Holes at 90º on a 7.000 in. Bolt Circle

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 48.10 lb/in²

Weight

N/A 49.00 lb

Hose Size

N/A 8.25 in

Instantaneous Torque at 80 Pound per Square Inch (psi)

N/A Up to 32,000 lb·in