COMPANY HEADER
Print Back
913100 5H100P-1 3.9375" Bore, Pilot
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 913100

Model Number

N/A 5H100P

Air Chamber Volume

N/A 3.380 in³

Backlash

N/A 0.15 º

Bore Size

N/A 3.9375 in

Bore Type

N/A Finished with Keyway and 6 Setscrews

Clutch Response Factor

N/A 0.060

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 1241.08 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1000 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 20 psi

Minimum Sprocket Size

N/A 120/30T 140/25T 160/23T 200/19T

Minimum Static Torque Capacity

N/A 14650 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 328

Pilot Diameter

N/A 9.0000 in

Pilot or Drive Flange Bolt Circle Data

N/A 6, 0.500-13 Holes at 60º on a 11.000 in. Bolt Circle

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 372.97 lb/in²

Weight

N/A 215.00 lb

Torque Capacity at 80 Pound per Square Inch (psi)

N/A Up to 14650 lb·in