COMPANY HEADER
Print Back
910402 5H60P-1 46 mm Bore, Pilot, Metric
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 910402

Model Number

N/A 5H60P

Air Chamber Volume

N/A 23.761 cm³

Backlash

N/A 0.23 º

Bore Size

N/A 46 mm

Bore Type

N/A Finished with No Keyway

Clutch Response Factor

N/A 0.198

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 276.12 kg·cm²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 2400 rpm

Maximum Pressure

N/A 6.0 bar

Minimum Engagement Pressure

N/A 1.4 bar

Minimum Sprocket Size

N/A 100/21T 120/19T 50/38T 60/32T 80/25T

Minimum Static Torque Capacity

N/A 350 N·m

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 183

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 80.07 kg/cm²

Weight

N/A 33 lb

Torque Capacity at 5.5 bar

N/A Up to 4080 N·m