COMPANY HEADER
Print Back
910225 5H45PSE 1.250" Bore, Pilot, NSB
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 910225

Model Number

N/A 5H45P-SE

Air Chamber Volume

N/A 0.763 in³

Backlash

N/A 0.28 º

Bore Size

N/A 1-1/4 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Response Factor

N/A 0.763

Clutch Type

N/A Tooth Clutch

Design

N/A Enclosed

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 29.03 lb·in²

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 1200 rpm

Maximum Pressure

N/A 80 psi

Minimum Release Pressure

N/A 70 psi

Minimum Sprocket Size

N/A 40/36T 50/30T 60/26T 80/20T

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 137

Pilot Diameter

N/A 4.1250 in

Pilot or Drive Flange Bolt Circle Data

N/A 4, 0.250-20 Holes at 90º on a 4.750 in. Bolt Circle

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 10.01 lb/in²

Weight

N/A 20 lb

Hose Size

N/A 8.25 in

Instantaneous Torque

N/A Up to 72,000 lb·in

General Information

General Information

N/A Spring Engaged, Straight Bore, Pilot Mount, Tooth Clutch. Spring-engaged. Air-released. Instantaneous Torque up to 72,000 lb·in. Maximum Operating Speed up to 3,700 rpm. Bore sizes up to 3.938. Positive engagements in multiple positions. Immediate start-up with no slippage. Versatile mounting capability for bearing supported pulley, sprocket or gear. Use Single and Double Flexible Couplings in-line applications to accommodate misalignment. Designed with tapped mounting holes. Sealed, radial ball bearings. Thru-shaft mounting design uses a full-length keyway. 8.25 inch hose included. Consult Nexen for use in cyclic applications, engagement at differential speeds, or use as a brake.