COMPANY HEADER
Print Back
911714 5H80P-1 2.750" Bore, Pilot, Special
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 911714

Model Number

N/A 5H80P

Air Chamber Volume

N/A 2.647 in³

Backlash

N/A 0.22 º

Bore Size

N/A 2.7500 in

Bore Type

N/A Finished with Keyway and 3 Setscrews

Clutch Response Factor

N/A 0.362

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 347.60 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 2000 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 20 psi

Minimum Sprocket Size

N/A 100/27T 120/23T 140/21T 160/19T 80/33T

Minimum Static Torque Capacity

N/A 8170 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 244

Pilot Diameter

N/A 7.375 in

Pilot or Drive Flange Bolt Circle Data

N/A 6, 0.500-13 Holes at 90º on a 8.500 in. Bolt Circle

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 73.45 lb/in²

Weight

N/A 70 lb

Torque Capacity at 80 Pound per Square Inch (psi)

N/A Up to 14650 lb·in