COMPANY HEADER
Print Back
910419 5H60PSE 50 mm Bore, Pilot, Special, MT
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 910419

Model Number

N/A 5H60PSE

Air Chamber Volume

N/A 59.665 cm³

Backlash

N/A 0.27 º

Bore Size

N/A 50 mm

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Response Factor

N/A 0.198

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A Pilot Mount

Drive Inertia

N/A 338.95 kg·cm²

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 2400 rpm

Maximum Pressure

N/A 6.0 bar

Minimum Release Pressure

N/A 2.8 bar

Minimum Sprocket Size

N/A 100/21T 120/19T 50/38T 60/32T 80/25T

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 183

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 80.07 kg/cm²

Weight

N/A 49.00 lb

Hose Size

N/A 8.25 in

Instantaneous Torque at 80 Pound per Square Inch (psi)

N/A Up to 72,000 lb·in

General Information

General Information

N/A Metric, Pilot Mount, Spring Engaged, Straight Bore, Tooth Clutch. Spring-engaged. Air-released. Instantaneous Torque up to 72,000 lb·in. Maximum Operating Speed up to 3,700 rpm. Bore sizes up to 3.938. Positive engagements in multiple positions. Immediate start-up with no slippage. Versatile mounting capability for bearing supported pulley, sprocket or gear. Use Single and Double Flexible Couplings in-line applications to accommodate misalignment. Designed with tapped mounting holes. Sealed, radial ball bearings. Thru-shaft mounting design uses a full-length keyway. 8.25 inch hose included. Consult Nexen for use in cyclic applications or engagement at differential speeds.