COMPANY HEADER
Print Back
911386 5H20S/4 0.625" Bore, Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 911386

Model Number

N/A 5H20S/4

Air Chamber Volume

N/A 0.250 in³

Backlash

N/A 0.58 º

Bore Size

N/A 5/8 in

Bore Type

N/A Finished with Keyway and 2 Setscrews

Clutch Response Factor

N/A 0.034

Clutch Type

N/A Tooth Clutch

Design

N/A Open

Drive Arrangement

N/A 40/18T Single Row Sprocket

Drive Inertia

N/A 2.16 lb·in²

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide Pilot

Air Chamber Finish

N/A Machined Aluminum

Function

N/A Connect/Disconnect, Shaft Timing, Holding

Harmonization Code

N/A 8483.60.4000

Maximum Speed

N/A 4000 rpm

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 20 psi

Minimum Static Torque Capacity

N/A 75 in·lb

Mounting Configuration

N/A Shaft Mounted

Number of Engagement Positions

N/A 64

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 0.35 lb/in²

Weight

N/A 11 lb

Static Torque at 80 Pound per Square Inch (psi)

N/A Up to 3500 lb·in

Hose Size

N/A 5 in8.25 in

General Information

General Information

N/A Air Engaged, Straight Bore, Integral Sprocket, Tooth Clutch. Torque capacity up to 3500 lb·in. at 80 psi. Maximum Operating Speed up to 4000 rpm. 3 Bore sizes ranging from 0.625 to 1.250 inches. Positive engagement without slippage. Bi-directional operation. Adjustable torque by varying air pressure. Static air pressure operation. Small, lightweight durability. 5 inch or 8.25 inch hose included. 3 Models offer design flexibility: 1 Integral Single Sprocket design and 2 Integral Double/Single Sprocket designs. These clutches are ideal for in-line zoned conveyor applications, as well as other applications that require bi-directional movement. Consult Nexen for use in cyclic applications or engagement at differential speeds.