COMPANY HEADER
Print Back
CSP2-31-21V-45R Compact SW Preset 45 psi
Unit of Measure

Specifications

Manufacturer Part Number

N/A CSP2-31-21V-45R

Supplier Name

N/A Barksdale Inc

Pressure Range

N/A Factory Set

Electrical Connection

N/A Free Leads - 18.00 in.

Limit Switch Type

N/A Single Pole Double Throw (SPDT)

Power Supply Current at 125 Alternating Current (AC) Voltage

N/A 5 A

Process Connection

N/A 1/8 National Pipe Thread (NPT) Male Thread

Seal Material

N/A Fluorocarbon (FKM)

Series

N/A CSP

Set Point Rising Pressure

N/A 45 psi

Switch Type

N/A Pressure Switch - Compact

Temperature Range

N/A -20 to 176 ºF

Weight

N/A 0.26 lb

Features & Benefits

Features & Benefits

N/A
  • Compact size
  • Multiple electrical connections
  • SPDT or SPST
  • Factory preset or field adjustable
  • 3-7 psi to 25-150 psi