COMPANY HEADER
Print Back
CP96SDB125-100 Cylinder, Tie-Rod

CP96S(D), Single/Double Rod, 125 Bore
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CP96SDB125-100

Piston Action

N/A Double-Acting

Series

N/A CP96

Standards Met

N/A International Organization for Standardization (ISO) 15552

Country Of Origin

N/A US

EDP Code

N/A CP96SDB125-100

MINO

N/A 51774X23149

Bore Size

N/A 125 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double Acting
  • End of Stroke Cushioning