COMPANY HEADER
Print Back
NCGUN32-1000-XC37

NC(D)G, Double Acting Single Rod, Port Option
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCGUN32-1000-XC37

Body Material

N/A Aluminum

Bore Diameter

N/A 32 mm

Country Of Origin

N/A US

Cushion Type

N/A Urethane cushion

Hardware Type

N/A Front Trunnion Style

Made to Order

N/A Larger throttle diameter of connecting port

Maximum Operating Pressure

N/A 145 psi

Minimum Operating Pressure

N/A 8 psi

MINO

N/A 00774Y55980

Mounting Type

N/A Trunnion

Operating Pressure Range

N/A 8 to 145 psi

Operating Temperature Range

N/A 14 to 158 ºF

Overall Height

N/A 2.13 in

Overall Length

N/A 14.51 in

Overall Width

N/A 2.67 in

Piston Action

N/A Double-Acting

Port Gender

N/A Female

Port Size

N/A 1/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Proof Pressure

N/A 215 psi

Rod Thread Size

N/A 7/16-20 Male

Rod Gender

N/A Male

Rod Size

N/A 7/16-20 in

Standard Rod Thread Type

N/A Unified Fine (UNF)

Rod Type

N/A Single Rod

Series

N/A NCG

Standards Met

N/A Japanese Industrial Standards (JIS) Class 2

Bore Size

N/A 1/2 in1-1/2 in1-1/4 in2-1/2 in3/4 in

Standard Stroke Range

N/A 1 to 12 in

Weight

N/A 0.83 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • XC37 option has larger port orifices than standard
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnions
  • Variety of switches and a variety of lead wire lengths