COMPANY HEADER
Print Back
NCDGBA40-2400-M9BZ NCG Cylinder

NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDGBA40-2400-M9BZ

Auto-Switch

N/A Solid State, Gen. Purpose, 2 Wire, Horizontal

Bore Diameter

N/A 40 mm

Country Of Origin

N/A US

Cushion Type

N/A Adjustable air cushion

Hardware Type

N/A Basic Style

Lead Wire Length

N/A 5 m

Magnet Included

N/A Built-in

MINO

N/A 00774Y69060

Mounting Type

N/A Basic style

Piston Action

N/A Double Acting

Series

N/A NCG

Stroke Range

N/A 24 in

Bore Size

N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in

Standard Stroke Range

N/A 1 to 12 in

Weight

N/A 2.506 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnion
  • Variety of switches and a variety of lead wire lengths