COMPANY HEADER
Print Back
NCGBN25-0100S

NC(D)G, Cylinder, Single Acting, Single Rod, Spring Return/Extend
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCGBN25-0100S

Bore Diameter

N/A 25 mm

Country Of Origin

N/A US

Cushion Type

N/A Urethane cushion

Hardware Type

N/A Basic Style

MINO

N/A 11774X09569

Mounting Type

N/A Basic style

Piston Action

N/A Single-Acting

Prop 65

N/A Yes

Series

N/A NCG

Stroke Range

N/A 1 in

Bore Size

N/A 1 in1-1/2 in1-1/4 in3/4 in20 mm25 mm32 mm40 mm

Weight

N/A 0.27 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Single acting, single rod, spring return/extend
  • Rubber seal
  • Auto switch capable
  • Variety of lead wires and prewired connectors