COMPANY HEADER
Print Back
NCGCA50-0300-XC6 NCG Cylinder

NC(D)G, Double Acting Single Rod, Environmental Option
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCGCA50-0300-XC6

Bore Diameter

N/A 50 mm

Country Of Origin

N/A US

Cushion Type

N/A Adjustable air cushion

Hardware Type

N/A Single Clevis Bracket

Made to Order

N/A Piston rod and rod end nut made of stainless steel

MINO

N/A 11774X53220

Mounting Type

N/A Single Clevis style

Piston Action

N/A Double-Acting

Prop 65

N/A Yes

Series

N/A NCG

Bore Size

N/A 20 mm25 mm32 mm40 mm50 mm63 mm

Weight

N/A 1.64 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • XC6 utilizes stainless steel piston rod and jam nut
  • Double acting single rod
  • Variety of switches and lead wire lengths
  • Rubber bumper or air cushion is standard