COMPANY HEADER
Print Back
AVL4000-N04-5DZM-R 1/2" Soft Start
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AVL4000-N04-5DZM-R

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 61 (1 (P) to 2 (A)) 76 (2 (A) to 3 (R))

Flow Direction

N/A Right-to-Left

Gauge Included

N/A None

Manual Override Type

N/A Non-Locking Push Type (Flush)

Operating Pressure Range

N/A 0.2 to 1 MPa

Operating Temperature Range

N/A 0 to 60 ºC

Overall Height

N/A 98 mm

Overall Length

N/A 167 mm

Overall Width

N/A 52 mm

Port Gender

N/A Female

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Proof Pressure

N/A 1.5 MPa

Solenoid Allowable Voltage Fluctuation

N/A -15 to +10 %

Solenoid Electrical Entry

N/A DIN Terminal

Solenoid Power Consumption

N/A 1.8 W

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Standards Met

N/A Occupational Safety and Health Administration (OSHA)

Surge Suppression Included

N/A Surge Suppressor With Light

Weight

N/A 2.48 lb