COMPANY HEADER
Print Back
AV5000-N10-5DZ
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AV5000-N10-5DZ

Body Material

N/A Aluminum

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 122 (1 (P) to 2 (A)) 141 (2 (A) to 3 (R))

Flow Direction

N/A Left-to-Right

Gauge Included

N/A None

Manual Override Type

N/A Non-Locking Push Type (Flush)

Operating Pressure Range

N/A 0.2 to 1 MPa

Operating Temperature Range (Ambient and Fluid)

N/A 0 to 60 ºC

Overall Height

N/A 128 mm

Overall Length

N/A 175 mm

Overall Width

N/A 74 mm

Port Gender

N/A Female

Port Size

N/A 1 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Proof Pressure

N/A 1.5 MPa

Seal Material

N/A Nitrile

Solenoid Allowable Voltage Fluctuation

N/A -15 to +10 %

Solenoid Electrical Entry

N/A DIN Terminal

Solenoid Power Consumption

N/A 1.8 W

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Standards Met

N/A Japanese Industrial Standards (JIS)

Surge Suppression Included

N/A Surge Suppressor With Light

Coil Rated Alternating Current (AC) Voltage

N/A 220 V

Allowable Voltage Fluctuation

N/A -15 to +10 % of Rated Voltage

Weight

N/A 5.1 lb

Features & Benefits

Features & Benefits

N/A
  • Coil rated voltage 12 V and 24 V DC: 100, 110-120, 200
  • Electrical entry: Grommet, type D DIN connector, type Y DIN connector
  • Light/surge voltage suppressor