COMPANY HEADER
Print Back
AV3000-N03-5DZB

AV2000/3000/4000/5000 Series, Soft Start-up Valves
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AV3000-N03-5DZB

Port Size

N/A 1/2 in1/4 in3/4 in3/8 in

Direct Current (DC) Solenoid Supply Voltage

N/A 12 V24 V

Alternating Current (AC) Solenoid Supply Voltage

N/A 100 V110 to 120 V200 V220 V

Country Of Origin

N/A JP

MINO

N/A 31774X28978

Series

N/A AV

Weight

N/A 0.48 kg

Features & Benefits

Features & Benefits

N/A
  • Modular connectivity with FRL components
  • Large effective flow area
  • Electrical entry options: grommet, DIN connectors