COMPANY HEADER
Print Back
VX234GAA VX24, Single Unit, Direct

VX2*4, Single Unit, Direct Operated 2 Port Solenoid Valves for Medium Vacuum
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VX234GAA

MINO

N/A 91774X03095

Enclosure Rating

N/A IP65

Body Material

N/A C37 (Brass) Stainless Steel

Series

N/A VX24

Power Consumption

Power Consumption (Size 1)

N/A 45 W

Power Consumption (Size 2)

N/A 7 W

Power Consumption (Size 3)

N/A 105 W

Features & Benefits

Features & Benefits

N/A
  • Normally Closed and Normally Open type available, Class B coil
  • Oil-free and non-leak construction specially designed for medium vacuum application