COMPANY HEADER
Print Back
VXD232BZ2AB SOLENOID Valve 24VDC

VXD2*2, Pilot Operated, 2 Port Solenoid Valve for Water
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VXD232BZ2AB

Country Of Origin

N/A JP

MINO

N/A 00774Y81731

Prop 65

N/A Yes

Series

N/A VXD

Enclosure Rating

N/A Ingress Protection (IP)-65

Fluid Temperature

N/A 1 to 60 ºC

Port Size

N/A 1/4 to 1 in

Flange Size

N/A 32A to 50A

Weight

N/A 480 g

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • For use with water.
  • Other options: applicable to deionized water, oil-free, port threads, bracket