COMPANY HEADER
Print Back
VXD233AZ2AXB

VXD2*3, Pilot Operated, 2 Port Solenoid Valves for Oil
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VXD233AZ2AXB

Country Of Origin

N/A JP

MINO

N/A 21774X94066

Series

N/A VXD

Enclosure Rating

N/A Ingress Protection (IP)-65

Port Size

N/A 1/4 to 1 in

Flange Size

N/A 32A to 50A

Seal Material

N/A Standard Fluorocarbon (FKM)

Weight

N/A 480 g

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • IP65 enclosure
  • Thread or flange piping