COMPANY HEADER
Print Back
200 hp, 1780 rpm, HO200V2SLH, 460 V, H445TPA
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HO200V2SLH

Base Speed

N/A 1780 rpm

Duty/Condition Type

N/A Severe Duty

Enclosure Type

N/A Weather Protected Type I (WPI)

Frame Material

N/A Cast Iron

Frame Size

N/A 445TPA

Frequency

N/A 60 Hz

Full Load Current

N/A 222.00 A

Full Load Efficiency

N/A 95.80 %

Harmonization Code

N/A 8501.53.6000

Insulation Class

N/A F

Type

N/A Inverter Duty Motor - Vertical Hollow Shaft

Power for 4 Poles

N/A 200 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 460 V

Mounting Type

N/A Vertical

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 3.38 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 1600.00 lb

Applications

Applications

N/A Mix Flow Propeller Pumps Turbine