Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A HO25V2GLE |
Base Speed |
N/A 1770 rpm |
Duty/Condition Type |
N/A Continuous Duty |
Enclosure Type |
N/A Weather Protected Type I (WPI) |
Frame Material |
N/A Aluminum |
Frame Size |
N/A 284TP |
Frequency |
N/A 60 Hz |
Harmonization Code |
N/A 8501.52.8040 |
Type |
N/A Vertical Hollow Shaft Motor (Inverter Duty) |
Power for 4 Poles |
N/A 25 hp |
Phase |
N/A 3 |
Number of Poles |
N/A 4 |
Supply Voltage |
N/A 575 V |
Mounting Type |
N/A Vertical |
National Electrical Manufacturers Association (NEMA) Design Class |
N/A B |
Synchronous Speed |
N/A 1800 rpm |
Weight |
N/A 305.00 lb |