COMPANY HEADER
Print Back
150 hp, 1500 rpm, HO150S25LG, 415 V, H444TP
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A HO150S25LG

Base Speed

N/A 1500 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Weather Protected Type I (WPI)

Frame Material

N/A Cast Iron

Frame Size

N/A H444TP

Frequency

N/A 50 Hz

Harmonization Code

N/A 8501.53.4080

Type

N/A Vertical Hollow Shaft (International-Duty)

Power for 4 Poles

N/A 150 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 415 V

Mounting Type

N/A Vertical

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1500 rpm

Weight

N/A 150.00 lb