Supplier Name |
N/A Aventics |
Manufacturer Part Number |
N/A 2122004050 |
Body Material |
N/A Polybutylene Terephthalate (PBT) |
Compatible Tube Outer Diameter |
N/A 4 mm |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A International Organization for Standardization (ISO) |
Fitting Connection Family |
N/A Push-In to International Organization for Standardization (ISO) |
Fitting Connection Type |
N/A 4 Female Push-In to M5 Male International Organization for Standardization (ISO) Threaded |
Fitting Shape |
N/A 90º Elbow |
Flow Control Type |
N/A None |
Hex Size |
N/A 8 mm |
Maximum Operating Pressure |
N/A 10 bar |
Maximum Swivel Torque |
N/A Fixed Fitting |
Minimum Operating Pressure |
N/A -0.95 bar |
Operating Temperature [Min] |
N/A 0 ºC |
Number of Ports |
N/A 2 |
Operating Temperature [Max] |
N/A 60 ºC |
Operating Pressure Range |
N/A -0.95 to 10 bar |
Operating Temperature Range |
N/A 0 to 60 ºC |
Overall Length |
N/A 15.2 mm |
Overall Diameter |
N/A 12 mm |
Port Gender |
N/A Female (Port 1) Male (Port 2) |
Port/Tube Outside Diameter 1 |
N/A 4 mm |
Port/Tube Outside Diameter 1 Type |
N/A Push-to-Connect |
Port/Tube Outside Diameter 2 Type |
N/A M5 |
Rotation Angle |
N/A 0 º |
Seal Material |
N/A Acrylonitrile Butadiene Styrene (ABS) |
Weight |
N/A 0.01 lb |