COMPANY HEADER
Print Back
KQ2L13-00A 1/2" Union Elbow
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2L13-00A

Body Material

N/A Standard Tubing, No Options

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter (Port 1)

N/A 1/2 in

Compatible Tube Outer Diameter (Port 2)

N/A 1/2 in

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Push-In

Fitting Shape

N/A 90º Elbow

Flow Control Type

N/A None

Operating Temperature [Max]

N/A 60 ºC

Maximum Operating Temperature (Water)

N/A +40 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Number of Ports

N/A 2

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Diameter

N/A 21.7 mm

Overall Length

N/A 29 mm

Port Size

N/A 1/2 in

Weight

N/A 0.05 lb

Features & Benefits

Features & Benefits

N/A Use to connect tubes at right angles