Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KAL04-U01 |
Angle of Rotation |
N/A 0 º |
Body Material |
N/A C3604BD Brass Polybutylene Terephthalate (PBT) |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter |
N/A 4 mm |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A Universal (Uni) |
Fitting Connection Type 1 |
N/A Female Push-In |
Fitting Connection Type 2 |
N/A Male Universal Threaded |
Fitting Connection Size 1 |
N/A 4 mm |
Fitting Connection Size 2 |
N/A 1/8 in |
Fitting Shape |
N/A 90º Elbow |
Flow Control Type |
N/A None |
Hex Size |
N/A 10 mm |
Operating Temperature [Max] |
N/A 40 ºC |
Operating Temperature [Min] |
N/A 0 ºC |
Maximum Swivel Torque |
N/A Fixed Fitting |
Number of Ports |
N/A 2 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range |
N/A 0 to 40 ºC |
Overall Diameter |
N/A 10.4 mm |
Overall Length |
N/A 20.5 mm |
Port/Tube Outside Diameter 1 Type |
N/A Push-to-Connect |
Port/Tube Outside Diameter 1 |
N/A 4 mm |
Port/Tube Outside Diameter 2 |
N/A 1/8 in |
Port Gender |
N/A Female (Port 1) Male (Port 2) |
Standards Met |
N/A Canadian Standards Association (CSA) European Conformity (CE) European Standards (EN) International Organization for Standardization (ISO) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL) |
Seal Material |
N/A Nitrile |
Weight |
N/A 0.02 lb |