COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Hose and Tubing Fittings and Adapters
>
Pneumatic Tube Fittings
>
Push-to-Connect Tube Fittings
>
SMC® Push-Connect Pneumatic Tube 90 Degree Elbows
> Item # 01992469
Item # 01992469, SMC® 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow
KQ2L05-09A Fitting, Male Elbow
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
KQ2L05-09A
Body Material
N/A
Standard Tubing, No Options
Compatible Tube Outer Diameter
N/A
3/16 in
Fitting Shape
N/A
90º Elbow
Weight
N/A
0.01 lb
Features & Benefits
Features & Benefits
N/A
Use to change by 90º in a tube fetching direction from One-Touch fittings and to size down