COMPANY HEADER
Print Back
KQ2L09-99A Fitting, Plug-In Elbow
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2L09-99A

Body Material

N/A Standard Tubing, No Options

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter (Port 1)

N/A 5/16 in

Compatible Tube Outer Diameter (Port 2)

N/A 5/16 in

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Push-In

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Male Tube

Fitting Connection Size 1

N/A 5/16 in

Fitting Connection Size 2

N/A 5/16 in

Fitting Shape

N/A 90º Elbow

Flow Control Type

N/A None

Maximum Operating Temperature (Water)

N/A +40 ºC

Maximum Operating Temperature (No Freezing)

N/A +60 ºC

Minimum Operating Temperature (No Freezing)

N/A -5 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Number of Ports

N/A 2

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Diameter

N/A 15.2 mm

Overall Length

N/A 31.5 mm

Standards Met

N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS)

Weight

N/A 0.11 lb

Features & Benefits

Features & Benefits

N/A
  • KQ2 One-touch, metric and inch size fittings are available in a wide variety of sizes, body styles and thread types
  • The specially designed packing provides positive sealing under pressure without the reduced flow common with compression fittings
  • The KQ2 release collar releases both the chuck and collet to provide a low disconnection force for easy removal of the tubing
  • Accepts nylon, soft nylon and polyurethane tubes
  • Stud allows rotation of the body for ease of installation in confined spaces
  • Can be used for a wide range of pressures from a low vacuum up to a pressure of 1.0 MPa