Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQG2L07-32 |
Angle of Rotation |
N/A 0 º |
Body Material |
N/A Stainless Steel |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter |
N/A 1/4 in |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A Unified Fine (UNF) |
Fitting Connection Type 1 |
N/A Female Push-In |
Fitting Connection Type 2 |
N/A Male Unified Fine (UNF) Threaded |
Fitting Connection Size 1 |
N/A 1/4 in |
Fitting Shape |
N/A 90º Elbow |
Flow Control Type |
N/A None |
Hex Size |
N/A 8 mm |
Maximum Operating Temperature (No Freezing) |
N/A 150 ºC |
Minimum Operating Temperature (No Freezing) |
N/A -5 ºC |
Maximum Swivel Torque |
N/A Fixed Fitting |
Number of Ports |
N/A 2 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range (No Freezing) |
N/A -5 to 150 ºC |
Overall Diameter |
N/A 11.7 mm |
Overall Length |
N/A 19.3 mm |
Port/Tube Outside Diameter 1 Type |
N/A Push-to-Connect |
Port/Tube Outside Diameter 1 |
N/A 1/4 in |
Port/Tube Outside Diameter 2 |
N/A #10-32 |
Port Gender |
N/A Female (Port 1) Male (Port 2) |
Seal Material |
N/A Fluoroelastomer (FKM) |
Weight |
N/A 0.03 lb |