COMPANY HEADER
Print Back
0
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2W08-U01

Angle of Rotation

N/A 0 º

Body Material

N/A C3604 Brass Polybutylene Terephthalate (PBT)

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter

N/A 8 mm

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Universal (Uni)

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Male Universal Threaded

Fitting Connection Size 1

N/A 8 mm

Fitting Connection Size 2

N/A 1/8 in

Fitting Shape

N/A 90º Elbow

Flow Control Type

N/A None

Hex Size

N/A 12 mm

Maximum Operating Temperature (Water)

N/A +40 ºC

Maximum Operating Temperature (No Freezing)

N/A +60 ºC

Minimum Operating Temperature (No Freezing)

N/A -5 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Maximum Swivel Torque

N/A Fixed Fitting

Number of Ports

N/A 2

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Diameter

N/A 15.2 mm

Overall Length

N/A 46.5 mm

Port/Tube Outside Diameter 1 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 1

N/A 8 mm

Port/Tube Outside Diameter 2

N/A 1/8 in

Port Gender

N/A Female (Port 1) Male (Port 2)

Seal Material

N/A Nitrile

Weight

N/A 0.06 lb