Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2C04-00A |
Body Material |
N/A Standard Tubing, No Options |
Compatible Tube Outer Diameter |
N/A 4 mm |
Operating Temperature [Max] |
N/A 60 ºC |
Operating Temperature [Min] |
N/A -5 ºC |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range |
N/A -5 to 60 ºC |
Overall Diameter |
N/A 10.4 mm |
Overall Length |
N/A 17 mm |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 0.03 lb |